(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Quenched] Tie Rod Bolt EA948DR-1

[Quenched] Tie Rod Bolt EA948DR-1

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening (for M8)
・Hardness-HRC33 to 39
・D…M8
・A…25
・B…38
・C…13

Part Number

Configured Part Number is shown.

EA948DR-1

Part Number
EA948DR-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.98

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DR-1 in the [Quenched] Tie Rod Bolt EA948DR-1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)