[Quenched] Stud Bolt EA948DP-37

[Quenched] Stud Bolt EA948DP-37

【Product Specifications】
・Material-S45C
・C…M16
・A…250
・B…63
・D…14.5

Part Number

Configured Part Number is shown.

EA948DP-37

Part Number
EA948DP-37
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DP-37 in the [Quenched] Stud Bolt EA948DP-37 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)