(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Quenched] Stud Bolt EA948DP-3

[Quenched] Stud Bolt EA948DP-3

【Product Specifications】
・Material-S45C
・C…M8
・A…80
・B…32
・D…7.1

Part Number

Configured Part Number is shown.

EA948DP-3

Part Number
EA948DP-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DP-3 in the [Quenched] Stud Bolt EA948DP-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)