[Quenched] Thrust Bolt EA948DN-52

[Quenched] Thrust Bolt EA948DN-52

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening; Induction quenching (tip)
・E…M20
・A…90
・B…75
・D…30

Part Number

Configured Part Number is shown.

EA948DN-52

Part Number
EA948DN-52
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DN-52 in the [Quenched] Thrust Bolt EA948DN-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)