[Quenched] Thrust Bolt EA948DN-23

[Quenched] Thrust Bolt EA948DN-23

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening; Induction quenching (tip)
・E…M10
・A…68
・B…60
・D…17

Part Number

Configured Part Number is shown.

EA948DN-23

Part Number
EA948DN-23
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DN-23 in the [Quenched] Thrust Bolt EA948DN-23 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)