(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Quenched] Thrust Bolt EA948DN-21

[Quenched] Thrust Bolt EA948DN-21

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening; Induction quenching (tip)
・E…M10
・A…48
・B…40
・D…17

Part Number

Configured Part Number is shown.

EA948DN-21

Part Number
EA948DN-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.27

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340115446 Type jig bolt Materials hardened steel
Overall length(mm) 48 D Size 17mm Thread diameter M10
Thread Length(mm) 40 Details of materials S45C Treatment Hardening and tempering black dyeing, induction hardening (Tip)

Please check the type/dimensions/specifications of the part EA948DN-21 in the [Quenched] Thrust Bolt EA948DN-21 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)