[Sphere] Ball Cap Screw EA948DJ-307

[Sphere] Ball Cap Screw EA948DJ-307

【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・E…M8
・A…36.3
・B…13
・Ball dia.…5.5

Part Number

Configured Part Number is shown.

EA948DJ-307

Part Number
EA948DJ-307
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-307 in the [Sphere] Ball Cap Screw EA948DJ-307 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)