• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Semi Sphere] Ball-Tipped Screw EA948DJ-22

[Semi Sphere] Ball-Tipped Screw EA948DJ-22

【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…25
・B…M10
・Ball dia.(mm)…7

Part Number

Configured Part Number is shown.

EA948DJ-22

Part Number
EA948DJ-22
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-22 in the [Semi Sphere] Ball-Tipped Screw EA948DJ-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)