[Sphere] Ball Screw EA948DJ-106

[Sphere] Ball Screw EA948DJ-106

【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M5
・A…8.8
・Ball dia.(mm)…3

Part Number

Configured Part Number is shown.

EA948DJ-106

Part Number
EA948DJ-106
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-106 in the [Sphere] Ball Screw EA948DJ-106 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)