Index Plunger [Double Nut] EA948DD-82

Index Plunger [Double Nut] EA948DD-82

【Product Specifications】
・Material-Body: steel (SUM22L),Knob: polyamide,Nose: steel (SUM22L)
・The nose lock type, -91 to -95, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・A…5
・B…M10
・C…21
・D…43.5
・K…17

Part Number

Configured Part Number is shown.

EA948DD-82

Part Number
EA948DD-82
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-82 in the Index Plunger [Double Nut] EA948DD-82 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)