(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Index Plunger [Double Nut] EA948DD-81

Index Plunger [Double Nut] EA948DD-81

【Product Specifications】
・Material-Body: steel (SUM22L),Knob: polyamide,Nose: steel (SUM22L)
・The nose lock type, -91 to -95, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・A…4
・B…M8
・C…18
・D…38.5
・K…13

Part Number

Configured Part Number is shown.

EA948DD-81

Part Number
EA948DD-81
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.75

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-81 in the Index Plunger [Double Nut] EA948DD-81 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)