(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Index Plunger [Nose Lock] EA948DD-74

Index Plunger [Nose Lock] EA948DD-74

【Product Specifications】
・Material-Body: steel (SUM22L), Knob: polyamide,Nose: steel (SUM22L)
・Manually operated spring plunger whose position can be easily unlocked by pulling the nose; the nose returns to the original condition by the internal spring when the knob isreleased.
・The nose lock type, -71 to -75, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・Nose lock…Included
・A…8
・B…M16
・C…33
・D…68
・J…19

Part Number

Configured Part Number is shown.

EA948DD-74

Part Number
EA948DD-74
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.10

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340220935 Specifications With nose lock Type Locating pin
Materials Main unit: Steel (SUM22L), knob: polyamide, nose: Steel (SUM22L) Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 68mm B Size M16 C Size 33mm
Butting pin diameter(mm) 8 Size (mm) J:19 Heat-Resistant Temperature 80°C

Please check the type/dimensions/specifications of the part EA948DD-74 in the Index Plunger [Nose Lock] EA948DD-74 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)