(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Heavy Load] Spring Plunger EA948DA-86

[Heavy Load] Spring Plunger EA948DA-86

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Nylon resin
・For heavy load
・A…M12
・B…6
・C…28
・D…4
・Pressure (N)Min to Max…10 to 55

Part Number

Configured Part Number is shown.

EA948DA-86

Part Number
EA948DA-86
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.96

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340132153 Applications For heavy duty Type Locating pin
Materials Center Pin: Nylon resin Butting pin material Resin/Others Quantity 1 pc. included
D Size 4mm Main unit material steel, treated: Black oxide coating C Size 28mm
Pressure min~max 10 to 55N A Size M12 Butting pin diameter(mm) 6

Please check the type/dimensions/specifications of the part EA948DA-86 in the [Heavy Load] Spring Plunger EA948DA-86 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)