(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Heavy Load] Spring Plunger EA948DA-66

[Heavy Load] Spring Plunger EA948DA-66

【Product Specifications】
・Material(main body,center pin)- steel SUM22L(alkaline blackening)
・For heavy load
・A…M10
・B…4
・C…22
・D…3
・Pressure (N)Min to Max…9 to 35

Part Number

Configured Part Number is shown.

EA948DA-66

Part Number
EA948DA-66
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 17.23

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340129368 Applications For heavy duty Type Locating pin
Materials Main body/center pin: Steel SUM22L (Black Oxide) Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 3mm C Size 22mm Pressure min~max 9 to 35N
A Size M10 Butting pin diameter(mm) 4

Please check the type/dimensions/specifications of the part EA948DA-66 in the [Heavy Load] Spring Plunger EA948DA-66 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)