(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Heavy Load] Spring Plunger EA948DA-65

[Heavy Load] Spring Plunger EA948DA-65

【Product Specifications】
・Material(main body,center pin)- steel SUM22L(alkaline blackening)
・For heavy load
・A…M8
・B…3.5
・C…22
・D…3
・Pressure (N)Min to Max…9 to 35

Part Number

Configured Part Number is shown.

EA948DA-65

Part Number
EA948DA-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.43

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-65 in the [Heavy Load] Spring Plunger EA948DA-65 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)