[Heavy Load] Short Plunger EA948DA-56

[Heavy Load] Short Plunger EA948DA-56

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Steel
・For heavy load
・A…M12
・B…6
・C…22
・D…3.5
・Pressure (N)Min to Max…30 to 55

Part Number

Configured Part Number is shown.

EA948DA-56

Part Number
EA948DA-56
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-56 in the [Heavy Load] Short Plunger EA948DA-56 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)