(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Light Load] Short Plunger EA948DA-47

[Light Load] Short Plunger EA948DA-47

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Steel (zinc plating)
・For light load
・A…M16
・B…8.5
・C…24
・D…4.5
・Pressure (N)Min to Max…22 to 50

Part Number

Configured Part Number is shown.

EA948DA-47

Part Number
EA948DA-47
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 17.16

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340127746 Applications Used for Light load Type Locating pin
Materials Center Pin: Steel (zinc plating) Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 4.5mm Main unit material steel, treated: Black oxide coating C Size 24mm
Pressure min~max 22 to 50N A Size M16 Butting pin diameter(mm) 8.5

Please check the type/dimensions/specifications of the part EA948DA-47 in the [Light Load] Short Plunger EA948DA-47 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)