(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Light Load] Short Plunger EA948DA-41

[Light Load] Short Plunger EA948DA-41

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Steel (zinc plating)
・For light load
・A…M4
・B…1.8
・C…9
・D…1.5
・Pressure (N)Min to Max…3 to 10

PDF

Part Number

Configured Part Number is shown.

EA948DA-41

 
Part Number
EA948DA-41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.72

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-41 in the [Light Load] Short Plunger EA948DA-41 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)