(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-29

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-29

【Product Specifications】
・Material: steel, Process: blackening
・Boll material-Steel
・For light load
・A…M20
・B…12
・C…43
・D…4.5
・Pressure (N)Min to Max…80 to 160

Part Number

Configured Part Number is shown.

EA948DA-29

Part Number
EA948DA-29
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.01

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340126688 Applications Used for Light load Type Locating pin
Materials Ball: Steel Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 4.5mm B Size 12mm Main unit material steel, treated: Black oxide coating
C Size 43mm Pressure min~max 80 to 160N A Size M20

Please check the type/dimensions/specifications of the part EA948DA-29 in the [With Hexagonal Hole] Light Load Ball Plunger EA948DA-29 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)