(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-25

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-25

【Product Specifications】
・Material: steel, Process: blackening
・Boll material-Steel
・For light load
・A…M8
・B…5
・C…18
・D…1.5
・Pressure (N)Min to Max…15 to 30

Part Number

Configured Part Number is shown.

EA948DA-25

Part Number
EA948DA-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.84

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340126435 Applications Used for Light load Type Locating pin
Materials Ball: Steel Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 1.5mm B Size 5mm Main unit material steel, treated: Black oxide coating
C Size 18mm Pressure min~max 15 to 30N A Size M8

Please check the type/dimensions/specifications of the part EA948DA-25 in the [With Hexagonal Hole] Light Load Ball Plunger EA948DA-25 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)