(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel] Mini Ball Plunger EA948DA-13

[Stainless Steel] Mini Ball Plunger EA948DA-13

【Product Specifications】
・Material-Body: SUS303Ball: SUS440C
・For heavy load
・Thread…M5
・Length…12.9
・Ball dia.…3.0

Part Number

Configured Part Number is shown.

EA948DA-13

Part Number
EA948DA-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.35

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340920231 Applications For heavy duty Type Locating pin
Materials Main unit: SUS303, ball: SUS440C Butting pin material Resin/Others Overall length(mm) 12.9
Thread Size M5 Quantity 1 pc. Ball Diameter 3.0mm

Please check the type/dimensions/specifications of the part EA948DA-13 in the [Stainless Steel] Mini Ball Plunger EA948DA-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)