[Impregnated Fluorine Resin] Glass Cloth EA944VB-2

[Impregnated Fluorine Resin] Glass Cloth EA944VB-2

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Width-300mm
・Length-10m
・Heat-proof-260℃
・For non-adherent, heat resistant demolding
・Separator for rubber vulcanization, conveyor belt
・Heat resistant demolding for heat sealing
・Non-adhesive conveyor belt for food processing
・Non-adhesiveness
・Thickness…0.09mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA944VB-2
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)