Cleaning Brush EA928BM-27

Cleaning Brush EA928BM-27

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Handle length-1525mm
・Hair length-60mm
・Brush dim.-160 x 250mm
・Hair type-Hard
・Material-Hair: recycled PET, Brush base: synthetic resin, Handle: vinyl coated metal pipe
・Gradated orientation of the brush hairs enables washing in variousangles.
・Name-Replacement brush
・Qty. per unit-1 pc

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA928BM-27
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)