Cleaning Brush Hard-Type EA928BJ-81

Cleaning Brush Hard-Type EA928BJ-81

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Hair length-45mm
・Brush dim.-105 x 115mm
・Hair type-Hard
・Material-Hair: recycled PET, Handle: synthetic resin
・Designed to enable effective brushing and cleaning
・Length-245mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA928BJ-81
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)