• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hard case for iPad mini (Water Proof) EA927-27

Hard case for iPad mini (Water Proof) EA927-27

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・For iPad mini
・Dust and water protection IP54
・Material…Polycarbonate and impact resistance ABS, TPE(thermo plastic elastmer)
・Dim.…Outside dim.:219(W) x 171(D) x 20(H)mm, Inside dim.:187(W) x 127(D) x 11(H)mm
・Weight…332g
・Impact resistance( Durable when falling from 1.2m)(Meet United states Pentagon militaly standard MIL-STD-810G)
・Angle of iPad mini is adjustable. Cover can be used as stand by rotating.
・Magnet sensor is not equipped.
・Touch operation and camera operation can be done without removing case.0

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA927-27
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)