Cooler Box EA917AK-13C

Cooler Box EA917AK-13C

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Volume-25L
・Outside dim.-657(W)x340(D)x330(H)mm
・Inside dim.-500(W)x220(D)x230(H)mm
・Material-Polystyrene foam and vacuum panel (integral 3 planes)
・Weight-6.0kg
・With shoulder belt.
・With drain plug(one-touch type)
・An opening and shutting possible photograph is played with both sides difference by either
・The rack top lever is a convenient function that can open/close the lid by one action without locking operation.
・The two lids on sides are opened by pulling upward, and the lids can be removed even if the box is placed between walls.
・I only miss out the cover, and a lock is possible.
・Strong body (An adult can sit down.)
・Anti-bacterial agent Novaron R, which suppresses growth of bacteria and keeps items clean, is applied on the inner material of the main unit.
・Cooling capacity is high because it has insulation materials on top, bottom and sides.
・Easy water draining one-action water faucet
・With high grip rubber (rubber leg)(4 bottom points)
・With convenient inner tray

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA917AK-13C
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)