• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
ONA Jug EA917AC-2.5A

ONA Jug EA917AC-2.5A

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Cooling performance-11℃ or less (6 hours)
・Dia.--2: approx.12cm, -2.5A: approx. 12.5cm
・Weight--2: 780g, -2.5A: 800g
・Material-Body: polypropylene, Trunk: polyethylene
・Allows quick opening and closing of the lid and facilitates water pouring with the handle
・Air vent structure
・Color-Black
・Dim. (capacity)-195 x 165 x 320mm (2.55L)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA917AC-2.5A
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)