Two-pronged weapon for catching a criminal EA916XY-11

Two-pronged weapon for catching a criminal EA916XY-11

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Length-2100mm
・Weight-1.5kg
・Material-Handle:Aluminum Pipe, U-shaped portion:steel pipe, Grip:rubber
・Crime prevention item for securely apprehending an unexpected intruder
・Weighing about 1.5kg. It is able to use even women.
・With leg hooking

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA916XY-11
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)