Slippers EA910SY-1A

Slippers EA910SY-1A

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Material …Outside・the bottom :PVC (Anti-fungus agent Including ),Cleat Section:PVC ,instep(back) :Polyester
・Because the instep is polyester cloth, it is not cold when I wore it.
・Antibacterial
・Size …25.5 to 27cm
・Color …Dark brown

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA910SY-1A
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)