(!)As Microsoft support for Windows 7 will end on 14th Jan 2020, Windows 7 will be excluded from the recommended environment on MISUMI website from 15th Dec 2019. It will be recommended to update your OS and browser to latest version.

Tap Die Set EA829VC

Tap Die Set EA829VC

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Extractor (5 pcs)
・Tap: 23 pcsDie: 23 pcs
・Dim.-pitch-(Metric)M3-0.6, M4-0.7, M4-0.75, M5-0.8, M5-0.9, M6-1.0, M7-1.0, M8-1.25, M9-1.0, M9-1.25, M10-1.25, M10-1.5, M11-1.5, M12-1.5, M12-1.75, M14-1.25, M14-2.0, M16-1.5, M16-2.0, M18-1.5, M18-2.5(BSP)1/8-28, 1/4-19
・Tap handle 3 pcs, die handle 2 pcs
・Pitch gauge
・Screwdriver
・Plastic case dim.-510(W) x 270(D) x 50(H)mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA829VC
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)