(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[HSSE] Spiral Tap EA829S-14

[HSSE] Spiral Tap EA829S-14

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Nominal…M14 x 2
・Length…88mm

Part Number

Configured Part Number is shown.

EA829S-14

Part Number
EA829S-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 55.61

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Materials: High vanadium high speed steel (HSSE)/Nominal: M14 × 2·Meals included: 2.5P·Total length: 88 mm·JAN: 4518340298385

Please check the type/dimensions/specifications of the part EA829S-14 in the [HSSE] Spiral Tap EA829S-14 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)