Socket for Round Die EA829MT-50

Socket for Round Die EA829MT-50

【Product Specifications】
・Material-Chrome molybdenum(SCM430)
・With dies fixing screws 2pcs.
・It can deburr threads when it is used with a round die using a ratchet handle or a monkey spanner.
・Dies dia.-50mm
・Square drive-1/2
・Hexagonal dim.-27mm
・Length-105mm
・Weight-740g

Part Number

Configured Part Number is shown.

EA829MT-50

Part Number
EA829MT-50
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829MT-50 in the Socket for Round Die EA829MT-50 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)