Bond Dresser EA827PA-3

Bond Dresser EA827PA-3

【Product Specifications】
・Dim.-Diamond: dia. 6 x 7mmShank: dia. 11 x 32mm
・For common grinding centerless cylinder and flat surface for screw grinding
・Grain…Fine

Part Number

Configured Part Number is shown.

EA827PA-3

Part Number
EA827PA-3
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA827PA-3 in the Bond Dresser EA827PA-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)