[With Adhesive] Diamond Sheet EA826VP-9

[With Adhesive] Diamond Sheet EA826VP-9

【Product Specifications】
・Length-100mm
・With adhesive
・This product can be affixed on EA826VP.
・Grits…#325
・Width…30mm

Part Number

Configured Part Number is shown.

EA826VP-9

Part Number
EA826VP-9
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VP-9 in the [With Adhesive] Diamond Sheet EA826VP-9 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)