Diamond Polishing Sheet EA826VP-23

Diamond Polishing Sheet EA826VP-23

【Product Specifications】
・Size-25x150mm
・Abrasive-Diamond
・Base material-Polyester
・With adhesive, can stick it on jigs etc.
・Features high durability, tensile strength and heat resistance.
・It can be used for multiple purposes and is suitable for glossy finish ofplain surfaces.
・Grits-#1000

Part Number

Configured Part Number is shown.

EA826VP-23

Part Number
EA826VP-23
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VP-23 in the Diamond Polishing Sheet EA826VP-23 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)