• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Round] Diamond File EA826VN-5

[Round] Diamond File EA826VN-5

【Product Specifications】
・Full length-140mm
・Coating length-70mm
・Shank part-Round handle
・-1 is an extra-fine file which was developed for fine finishing and thus uses piano wires in the blank (base). Hence, it is flexible and may be curled a little.
・Tip dim.…Dia. 2.9
・Grits…#270

Part Number

Configured Part Number is shown.

EA826VN-5

Part Number
EA826VN-5
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VN-5 in the [Round] Diamond File EA826VN-5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)