Diamond File EA826VN-16

Diamond File EA826VN-16

【Product Specifications】
・Full length-140mm
・Coating length-70mm
・Shank part-Round handle
・Tip dim.…Dia. 4.0
・Grits…#140

Part Number

Configured Part Number is shown.

EA826VN-16

Part Number
EA826VN-16
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VN-16 in the Diamond File EA826VN-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)