[Flat] Short-Type Diamond File EA826VM-75

[Flat] Short-Type Diamond File EA826VM-75

【Product Specifications】
・Full length-50mm (60mm only for -75 and -80)
・Coating length-15mm (25mm only for -75 and -80)
・Shaft dia.-3mm
・Use the handle EA826VM-0.
・Shape…Flat (5.2 x 2.1mm)
・Grits…#140

Part Number

Configured Part Number is shown.

EA826VM-75

Part Number
EA826VM-75
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VM-75 in the [Flat] Short-Type Diamond File EA826VM-75 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)