Diamond File (For Flat Surface) EA826VL-0.1

Diamond File (For Flat Surface) EA826VL-0.1

【Product Specifications】
・Shape-thin type flat(R tip)
・Length-100mm
・Length of the coated part-60mm
・Width-10mm
・Thickness of the coated part-0.32mm
・Thickness-0.3mm
・It is flexible and thin, so it can be used in narrow spaces.
・Handle-EA826VL-0
・Grain size-#1200

Part Number

Configured Part Number is shown.

EA826VL-0.1

Part Number
EA826VL-0.1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VL-0.1 in the Diamond File (For Flat Surface) EA826VL-0.1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)