Diamond Precision File EA826VH-73

Diamond Precision File EA826VH-73

【Product Specifications】
・Full length-140mm
・Coating length-40mm
・Shank part-Square handle
・Shape…Flat(3.9 x 1.1mm)
・Grits…#100

Part Number

Configured Part Number is shown.

EA826VH-73

Part Number
EA826VH-73
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VH-73 in the Diamond Precision File EA826VH-73 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)