Taper Diamond File Set With Round Handle (10 Pcs) EA826VG-2

Taper Diamond File Set With Round Handle (10 Pcs) EA826VG-2

【Product Specifications】
・Full length-130mm (Cant file only: 140mm)
・Shape-Taper flat (1 pc has a cant blade)
・Use the handle EA826VM-0.

Part Number

Configured Part Number is shown.

EA826VG-2

Part Number
EA826VG-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VG-2 in the Taper Diamond File Set With Round Handle (10 Pcs) EA826VG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)