Diamond File Set (6 Pcs) EA826NA-14

Diamond File Set (6 Pcs) EA826NA-14

【Product Specifications】
・Full length-180mm
・Coating length-60mmGrits-#140: Style-Flat, triangle, round, 1 pc each,Grits-#400: Style-Flat, triangle, Round, 1 pc each
・Holder-120mm equipped
・Shaft dia.-3mm

Part Number

Configured Part Number is shown.

EA826NA-14

Part Number
EA826NA-14
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826NA-14 in the Diamond File Set (6 Pcs) EA826NA-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)