(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagonal Shank Step Drill EA825G-3

Hexagonal Shank Step Drill EA825G-3

【Product Specifications】
・Hexagonal shank-1/4
・Material-HSS (high-speed steel)
・Smooth drilling of any diameter
・Drill size (mm)…8, 10, 12, 14, 16, 18, 20

Part Number

Configured Part Number is shown.

EA825G-3

Part Number
EA825G-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 85.49

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA825G-3 in the Hexagonal Shank Step Drill EA825G-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)