Straight Shank Drill [HSS] EA824NA-5.3

Straight Shank Drill [HSS] EA824NA-5.3

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…5.3 x 95mm
・Groove Length …64mm
・Qty. per unit…1 pc

Part Number

Configured Part Number is shown.

EA824NA-5.3

Part Number
EA824NA-5.3
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NA-5.3 in the Straight Shank Drill [HSS] EA824NA-5.3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)