Rivet Drill Set (5 Pcs) EA824DE

Rivet Drill Set (5 Pcs) EA824DE

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Dim.-Dia. 2.5, 3.3, 4.2, 5.0, 6.5mm
・Material-HSS (high-speed steel)
・Suitable for rivet prepared hole processing of plates such as aluminum, steel, and resin
・Excellent effects on stainless steel plates as well
・A clean hole withoutburrs can be made.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA824DE
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)