Precision Drill Set EA824CM-6

Precision Drill Set EA824CM-6

【Product Specifications】
・Set …6 pcs set
・Size …0.8mm・1.0mm・1.2mm・1.5mm・2.0mm・2.5mm
・Material …High-Speed Tool Steel

Part Number

Configured Part Number is shown.

EA824CM-6

Part Number
EA824CM-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824CM-6 in the Precision Drill Set EA824CM-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)