• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Precision Drill Set EA824CM-5

Precision Drill Set EA824CM-5

【Product Specifications】
・Set …5 pcs set
・Size …0.5mm・0.6mm・0.8mm・1.0mm・1.2mm
・Material …High-Speed Tool Steel

Part Number

Configured Part Number is shown.

EA824CM-5

Part Number
EA824CM-5
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824CM-5 in the Precision Drill Set EA824CM-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)