Pin Chuck EA824CJ

Pin Chuck EA824CJ

【Product Specifications】
・Hexagonal shank-1/4(6.35mm)
・Chuck capacity-0 to 1.6mm
・Full length-67mm
・Material-Handle: Brass,Chuck: Steel
・Accessory-Tightening wrench
・For boring a hole in printed circuit board and processing precision part
・Use as a holder inminor diameter hole drilling and tapping.

Part Number

Configured Part Number is shown.

EA824CJ

Part Number
EA824CJ
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824CJ in the Pin Chuck EA824CJ series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)