Carbide Coating Drill EA824AY-6.7

Carbide Coating Drill EA824AY-6.7

【Product Specifications】
・Chrome aluminum nitride coating
・Application-Aluminum, steel, stainless steel, cast iron
・Material hardness-Up to approx. HRc55
・Blade tip dia. x Length-6.7 x 68mm
・Groove Length…20.1mm
・Shank dia.-8mm

Part Number

Configured Part Number is shown.

EA824AY-6.7

Part Number
EA824AY-6.7
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824AY-6.7 in the Carbide Coating Drill EA824AY-6.7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)