(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

50mm Grinding Disk EA819MJ-53

50mm Grinding Disk EA819MJ-53

【Product Specifications】
・Dia.-50mm
・Max. revolution speed-25,000rpm
・Abrasive--51 to -54: oxidized aluminum, -55: silicon carbide
・For removing paint and oxidized surfaces
・Use it with EA819MJ-200/210 (rubber holder pad).
・Grits-#180
・Color-Red

Part Number

Configured Part Number is shown.

EA819MJ-53

Part Number
EA819MJ-53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.89

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745826999 Product type Related parts Grit size #180

Please check the type/dimensions/specifications of the part EA819MJ-53 in the 50mm Grinding Disk EA819MJ-53 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)